IESNA:LM-63-2002
[TEST]P955055
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26726
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2927.9 3197.9 3491.6 3803.5 4073.5 4299.7 4471.2 4571.5 4587.9 4538.7
4487.6 4484 4515 4582.5 4741.2 5137 6120.3 7596.1 8911.4 9922
10699.1 11432.5 12094.6 12716.7 13134.5 12532.5 10144.5 7096.3 4907.2 3300
1391.9 441.5 209.8 91.2 29.2 0 0
2927.9 3203.3 3513.5 3814.5 4086.3 4312.5 4494.9 4595.2 4609.8 4566
4509.5 4507.7 4531.4 4600.7 4763.1 5073.2 5919.6 7358.9 8825.6 9872.7
10680.9 11494.5 12116.5 12725.8 13176.4 12787.9 10576.9 7552.3 5142.5 3422.3
1481.3 479.8 244.4 107.6 38.3 0 0
2927.9 3199.7 3500.7 3790.8 4049.8 4265.1 4431.1 4535 4546 4507.7
4465.7 4458.4 4484 4553.3 4708.3 4998.4 5686.1 6983.2 8442.5 9577.2
10416.4 11299.3 12136.6 12904.6 13554 13740.1 12251.5 9533.4 6432.2 4177.5
1933.7 762.5 428.7 237.1 109.5 36.5 0
2927.9 3177.8 3456.9 3734.2 3967.7 4166.5 4325.3 4407.3 4434.7 4418.3
4387.3 4383.6 4405.5 4438.4 4529.6 4713.8 5027.6 5750 6983.2 8398.8
9657.5 10826.8 12019.9 13143.6 14218.1 15057.2 15624.5 15670.1 14688.7 11653.2
6549 2344.1 941.3 503.5 231.7 52.9 0
2927.9 3141.3 3387.6 3641.2 3861.9 4049.8 4199.4 4299.7 4345.3 4356.3
4354.4 4365.4 4396.4 4425.6 4484 4617.1 4850.6 5202.7 5861.3 6974
8427.9 9980.4 11541.9 13167.3 14508.1 15774.1 17016.4 18404.7 19486.4 18691.1
14787.2 8145.2 3205.2 1433.8 605.6 62 0
2927.9 3121.3 3338.3 3557.2 3757.9 3942.2 4091.7 4208.5 4272.3 4318
4350.8 4403.7 4484 4547.8 4608 4702.9 4905.4 5230.1 5726.3 6333.7
7229.4 8402.4 9737.7 11171.6 12651 14291 16122.6 18273.3 21235.9 22996.3
21038.9 15814.3 8601.2 3068.4 762.5 43.8 0
2927.9 3110.3 3323.7 3544.5 3739.7 3923.9 4082.6 4197.6 4266.9 4310.7
4356.3 4409.2 4485.8 4553.3 4624.4 4730.2 4927.2 5246.5 5746.3 6390.3
7249.5 8398.8 9703.1 11107.7 12616.4 14274.6 16146.3 18410.1 21232.2 22890.4
20752.4 15511.4 8559.3 3130.4 753.4 49.3 0
2927.9 3073.8 3249 3440.5 3624.7 3803.5 3964.1 4099 4195.7 4270.5
4349 4443.8 4547.8 4635.4 4721.1 4843.3 5040.3 5345 5797.4 6414
7198.4 8158 9309 10635.3 12134.8 13822.2 15664.7 17654.9 20099.4 21967.4
19413.5 12123.8 5500.1 1871.7 445.1 38.3 0
2927.9 3050.1 3181.5 3332.9 3497.1 3663.1 3827.2 3971.4 4102.7 4217.6
4338 4452.9 4562.4 4659.1 4768.5 4927.2 5155.3 5507.4 6036.4 6758.8
7714.7 8854.8 10177.4 11622.2 13092.5 14639.5 16228.4 17915.8 19594.1 20159.6
17912.1 12005.3 5164.4 1548.8 623.9 173.3 0
2927.9 3008.2 3103 3212.5 3349.3 3498.9 3644.8 3796.2 3934.9 4075.3
4217.6 4347.1 4456.6 4573.3 4697.4 4845.2 5075 5443.5 6012.7 6842.7
7922.6 9168.6 10502.1 11853.9 13200.1 14551.9 15943.8 17277.3 17884.8 16726.4
13170.9 6607.4 1784.1 676.8 368.5 102.2 0
2927.9 2964.4 3011.8 3088.4 3190.6 3301.9 3435 3564.5 3705 3836.4
3989.6 4137.4 4283.3 4436.5 4595.2 4785 5045.8 5450.8 6060.1 6970.4
8165.3 9582.7 10950.9 12129.3 13149.1 14114.1 14898.5 15084.6 14136 11549.2
7205.7 2634.2 529 162.4 56.6 20.1 0
2927.9 2942.5 2962.6 3020.9 3104.8 3197.9 3309.2 3424.1 3548.1 3681.3
3823.6 3969.5 4130.1 4294.2 4476.7 4695.6 4982 5403.4 5994.4 6804.4
7889.8 9148.5 10303.3 11022 11352.2 11412.4 11167.9 10394.5 8977 6882.8
4051.6 1379.1 313.8 89.4 25.5 10.9 0
2927.9 2913.3 2915.1 2946.1 3002.7 3072 3155.9 3245.3 3334.7 3418.6
3511.6 3597.4 3697.7 3794.4 3900.2 4027.9 4215.8 4511.3 4978.3 5658.8
6532.6 7419.1 8030.3 8116 7627.1 6718.6 5419.8 3805.3 2169 992.4
425 160.5 60.2 23.7 10.9 1.8 0
2927.9 2862.2 2823.9 2802 2783.8 2750.9 2694.4 2605 2486.4 2346
2185.4 2015.8 1846.1 1694.7 1578 1492.2 1430.2 1406.5 1528.7 1811.5
2125.2 2382.4 2367.9 1951.9 1368.2 912.1 631.2 439.6 293.7 182.4
114.9 73 36.5 14.6 3.6 0 0
2927.9 2814.8 2727.2 2617.8 2460.9 2265.7 2035.8 1778.6 1505 1236.8
1041.6 939.5 917.6 926.7 957.7 985.1 1007 1008.8 985.1 935.8
881.1 826.4 768 704.2 620.2 516.3 403.2 290.1 217.1 158.7
102.2 60.2 23.7 9.1 3.6 0 0
2927.9 2772.8 2615.9 2406.2 2117.9 1802.3 1472.2 1180.3 1012.4 955.9
926.7 901.2 881.1 861 850.1 842.8 833.7 813.6 769.8 706
642.1 578.3 516.3 445.1 374 311.9 266.3 226.2 178.8 122.2
62 31 14.6 5.5 0 0 0
2927.9 2730.9 2510.1 2174.5 1802.3 1424.7 1127.4 1014.3 981.4 954.1
926.7 899.3 872 844.6 804.5 758.9 706 644 576.5 510.8
448.8 394 350.3 315.6 282.8 251.7 218.9 173.3 118.6 80.3
52.9 29.2 12.8 5.5 0 0 0
2927.9 2705.3 2404.3 2012.1 1570.7 1198.5 1047.1 1016.1 986.9 955.9
930.4 899.3 866.5 826.4 775.3 711.4 642.1 571 496.2 423.2
363 324.7 297.3 271.8 244.4 217.1 186.1 147.8 116.8 93
67.5 43.8 14.6 1.8 0 0 0
2927.9 2668.8 2302.2 1837 1380.9 1111 1050.8 1021.6 992.4 961.4
934 904.8 870.2 822.7 758.9 691.4 609.3 527.2 437.8 374
332 306.5 286.4 264.5 240.8 211.6 175.1 144.1 120.4 94.9
69.3 43.8 12.8 0 0 0 0
2927.9 2665.2 2269.3 1769.5 1308 1100 1061.7 1030.7 999.7 970.5
941.3 908.5 873.8 822.7 760.7 678.6 585.6 492.5 415.9 357.5
321.1 297.3 275.5 251.7 224.4 189.7 151.4 125.9 102.2 78.4
52.9 29.2 7.3 0 0 0 0
2927.9 2665.2 2245.6 1733 1277 1100 1069 1038 1003.3 970.5
941.3 910.3 875.6 830 771.6 691.4 592.9 494.4 410.5 348.4
311.9 290.1 268.2 242.6 211.6 167.8 129.5 107.6 87.6 65.7
42 16.4 1.8 0 0 0 0
2927.9 2674.3 2256.6 1738.5 1277 1100 1069 1038 1005.2 974.1
943.1 912.1 879.3 835.5 777.1 687.7 589.2 487.1 403.2 343
310.1 288.2 264.5 240.8 208 156.9 122.2 102.2 80.3 58.4
36.5 12.8 0 0 0 0 0
